Browning Steel Rough Bore HPT Chain Sprocket - PB8MCS-30-21
Part #:2765121
Catalog #:PB8MCS-30-21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | MPB | Number of teeth: | 30 |
| Width (mm): | 21 mm | Product Type: | HPT Chain Sprocket |
| Flange (mm): | 84.9884 mm | Bore Type: | Rough Bore |
| Pitch Diameter (mm): | 76.4032 mm | Material: | Steel |
| Bore (Min) (mm): | 12.7 mm | Bore (Max) (mm): | 46.0502 mm |
| Outside Diameter (mm): | 74.803 mm | Belt Section: | 8M |
General Specifications
| UPC: | 662460614779 | Weight: | 2.90 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

