Browning Steel Rough Bore HPT Chain Sprocket - PB8MCS-32-21
Part #:2765154
Catalog #:PB8MCS-32-21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 21 mm | Flange (mm): | 89.9922 mm |
| Bushing: | MPB | Number of teeth: | 32 |
| Product Type: | HPT Chain Sprocket | Bore Type: | Rough Bore |
| Bore (Min) (mm): | 12.7 mm | Material: | Steel |
| Pitch Diameter (mm): | 81.4832 mm | Belt Section: | 8M |
| Outside Diameter (mm): | 79.883 mm | Bore (Max) (mm): | 50.8 mm |
General Specifications
| UPC: | 662460614809 | Weight: | 3.20 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

