Browning Steel Rough Bore HPT Chain Sprocket - PB8MCS-22-36
Part #:2765451
Catalog #:PB8MCS-22-36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 22 | Width (mm): | 36 mm |
| Product Type: | HPT Chain Sprocket | Bushing: | MPB |
| Flange (mm): | 64.9986 mm | Bore Type: | Rough Bore |
| Bore (Min) (mm): | 12.7 mm | Material: | Steel |
| Belt Section: | 8M | Pitch Diameter (mm): | 56.0324 mm |
| Bore (Max) (mm): | 30.1752 mm | Outside Diameter (mm): | 54.4322 mm |
General Specifications
| UPC: | 662460615103 | Weight: | 2.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

