Browning Steel Rough Bore HPT Chain Sprocket - PB8MCS-25-36
Part #:2765469
Catalog #:PB8MCS-25-36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 25 | Product Type: | HPT Chain Sprocket |
| Flange (mm): | 75.0062 mm | Width (mm): | 36 mm |
| Bushing: | MPB | Bore Type: | Rough Bore |
| Belt Section: | 8M | Outside Diameter (mm): | 62.0522 mm |
| Pitch Diameter (mm): | 63.6524 mm | Material: | Steel |
| Bore (Min) (mm): | 12.7 mm | Bore (Max) (mm): | 38.1 mm |
General Specifications
| UPC: | 662460615110 | Weight: | 2.80 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

