Browning Steel Rough Bore HPT Chain Sprocket - PB8MCS-30-36
Part #:2765485
Catalog #:PB8MCS-30-36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | MPB | Product Type: | HPT Chain Sprocket |
| Number of teeth: | 30 | Flange (mm): | 84.9884 mm |
| Width (mm): | 36 mm | Bore Type: | Rough Bore |
| Outside Diameter (mm): | 74.803 mm | Bore (Min) (mm): | 12.7 mm |
| Material: | Steel | Bore (Max) (mm): | 46.0502 mm |
| Belt Section: | 8M | Pitch Diameter (mm): | 76.4032 mm |
General Specifications
| UPC: | 662460615134 | Weight: | 4.10 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

