Browning Steel Rough Bore HPT Chain Sprocket - PB8MCS-32-36
Part #:2765501
Catalog #:PB8MCS-32-36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Flange (mm): | 89.9922 mm |
| Bushing: | MPB | Width (mm): | 36 mm |
| Number of teeth: | 32 | Bore Type: | Rough Bore |
| Pitch Diameter (mm): | 81.4832 mm | Material: | Steel |
| Belt Section: | 8M | Bore (Max) (mm): | 50.8 mm |
| Outside Diameter (mm): | 79.883 mm | Bore (Min) (mm): | 12.7 mm |
General Specifications
| UPC: | 662460615158 | Weight: | 4.50 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

