Browning Steel Rough Bore HPT Chain Sprocket - PB8MCS-36-36
Part #:2765568
Catalog #:PB8MCS-36-36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 100.0252 mm | Product Type: | HPT Chain Sprocket |
| Width (mm): | 36 mm | Number of teeth: | 36 |
| Bushing: | MPB | Bore Type: | Rough Bore |
| Belt Section: | 8M | Outside Diameter (mm): | 90.0684 mm |
| Pitch Diameter (mm): | 91.6686 mm | Bore (Min) (mm): | 12.7 mm |
| Material: | Steel | Bore (Max) (mm): | 58.7502 mm |
General Specifications
| UPC: | 662460615219 | Weight: | 5.90 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

