Browning Steel Rough Bore HPT Chain Sprocket - PB8MCS-22-62
Part #:2765808
Catalog #:PB8MCS-22-62
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 64.9986 mm | Number of teeth: | 22 |
| Width (mm): | 62 mm | Bushing: | MPB |
| Product Type: | HPT Chain Sprocket | Bore Type: | Rough Bore |
| Material: | Steel | Pitch Diameter (mm): | 56.0324 mm |
| Outside Diameter (mm): | 54.4322 mm | Bore (Max) (mm): | 30.1752 mm |
| Bore (Min) (mm): | 25.4 mm | Belt Section: | 8M |
General Specifications
| UPC: | 662460615455 | Weight: | 2.40 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

