Browning Steel Rough Bore HPT Chain Sprocket - PB8MCS-28-62
Part #:2765824
Catalog #:PB8MCS-28-62
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 28 | Width (mm): | 62 mm |
| Product Type: | HPT Chain Sprocket | Bushing: | MPB |
| Flange (mm): | 80.01 mm | Bore Type: | Rough Bore |
| Outside Diameter (mm): | 69.6976 mm | Bore (Max) (mm): | 44.45 mm |
| Belt Section: | 8M | Material: | Steel |
| Bore (Min) (mm): | 25.4 mm | Pitch Diameter (mm): | 71.2978 mm |
General Specifications
| UPC: | 662460615479 | Weight: | 4.60 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

