Browning Steel Rough Bore HPT Chain Sprocket - PB8MCS-30-62
Part #:2765832
Catalog #:PB8MCS-30-62
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | MPB | Flange (mm): | 84.9884 mm |
| Width (mm): | 62 mm | Product Type: | HPT Chain Sprocket |
| Number of teeth: | 30 | Bore Type: | Rough Bore |
| Pitch Diameter (mm): | 76.4032 mm | Material: | Steel |
| Bore (Min) (mm): | 25.4 mm | Bore (Max) (mm): | 46.0502 mm |
| Belt Section: | 8M | Outside Diameter (mm): | 74.803 mm |
General Specifications
| UPC: | 662460615486 | Weight: | 5.30 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

