Browning Steel Rough Bore HPT Chain Sprocket - PB8MCS-32-62
Part #:2765840
Catalog #:PB8MCS-32-62
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | MPB | Number of teeth: | 32 |
| Width (mm): | 62 mm | Flange (mm): | 89.9922 mm |
| Product Type: | HPT Chain Sprocket | Bore Type: | Rough Bore |
| Bore (Max) (mm): | 50.8 mm | Bore (Min) (mm): | 25.4 mm |
| Outside Diameter (mm): | 79.883 mm | Belt Section: | 8M |
| Pitch Diameter (mm): | 81.4832 mm | Material: | Steel |
General Specifications
| UPC: | 662460615493 | Weight: | 6.20 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

