Browning Steel Rough Bore HPT Chain Sprocket - PB8MCS-34-62
Part #:2765865
Catalog #:PB8MCS-34-62
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 34 | Flange (mm): | 97.0026 mm |
| Bushing: | MPB | Width (mm): | 62 mm |
| Product Type: | HPT Chain Sprocket | Bore Type: | Rough Bore |
| Bore (Max) (mm): | 53.975 mm | Bore (Min) (mm): | 25.4 mm |
| Outside Diameter (mm): | 84.9884 mm | Belt Section: | 8M |
| Material: | Steel | Pitch Diameter (mm): | 86.5886 mm |
General Specifications
| UPC: | 662460615516 | Weight: | 6.90 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

