Browning Steel Rough Bore HPT Chain Sprocket - PB8MCS-36-62
Part #:2765881
Catalog #:PB8MCS-36-62
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Number of teeth: | 36 |
| Bushing: | MPB | Width (mm): | 62 mm |
| Flange (mm): | 100.0252 mm | Bore Type: | Rough Bore |
| Belt Section: | 8M | Bore (Max) (mm): | 58.7502 mm |
| Bore (Min) (mm): | 25.4 mm | Pitch Diameter (mm): | 91.6686 mm |
| Outside Diameter (mm): | 90.0684 mm | Material: | Steel |
General Specifications
| UPC: | 662460615530 | Weight: | 8.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

