Browning Steel Rough Bore HPT Chain Sprocket - PB8MCS-40-62
Part #:2765923
Catalog #:PB8MCS-40-62
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 40 | Product Type: | HPT Chain Sprocket |
| Bushing: | MPB | Width (mm): | 62 mm |
| Flange (mm): | 110.0074 mm | Bore Type: | Rough Bore |
| Outside Diameter (mm): | 100.2538 mm | Bore (Max) (mm): | 65.1002 mm |
| Pitch Diameter (mm): | 101.854 mm | Belt Section: | 8M |
| Material: | Steel | Bore (Min) (mm): | 25.4 mm |
General Specifications
| UPC: | 662460615578 | Weight: | 10.30 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

