Browning Steel Rough Bore HPT Chain Sprocket - PB8MCS-42-62
Part #:2765949
Catalog #:PB8MCS-42-62
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 42 | Bushing: | MPB |
| Flange (mm): | 119.0498 mm | Width (mm): | 62 mm |
| Product Type: | HPT Chain Sprocket | Bore Type: | Rough Bore |
| Outside Diameter (mm): | 105.3592 mm | Bore (Min) (mm): | 25.4 mm |
| Material: | Steel | Bore (Max) (mm): | 69.85 mm |
| Belt Section: | 8M | Pitch Diameter (mm): | 106.9594 mm |
General Specifications
| UPC: | 662460615592 | Weight: | 11.60 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

