Browning Steel Rough Bore HPT Chain Sprocket - PB8MCS-45-62
Part #:2765964
Catalog #:PB8MCS-45-62
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | MPB | Product Type: | HPT Chain Sprocket |
| Width (mm): | 62 mm | Number of teeth: | 45 |
| Flange (mm): | 127.127 mm | Bore Type: | Rough Bore |
| Outside Diameter (mm): | 112.9792 mm | Bore (Max) (mm): | 69.85 mm |
| Material: | Steel | Bore (Min) (mm): | 25.4 mm |
| Pitch Diameter (mm): | 114.5794 mm | Belt Section: | 8M |
General Specifications
| UPC: | 662460615615 | Weight: | 13.10 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

