Browning Steel Rough Bore HPT Chain Sprocket - PB14MCS-28-68
Part #:2766814
Catalog #:PB14MCS-28-68
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 141.2748 mm | Number of teeth: | 28 |
| Width (mm): | 68 mm | Product Type: | HPT Chain Sprocket |
| Bushing: | MPB | Bore Type: | Rough Bore |
| Outside Diameter (mm): | 121.9708 mm | Material: | Steel |
| Pitch Diameter (mm): | 124.7648 mm | Bore (Min) (mm): | 25.4 mm |
| Belt Section: | 14M | Bore (Max) (mm): | 74.6252 mm |
General Specifications
| UPC: | 662460616476 | Weight: | 16.03 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.40 IN |
| Packaged Height: | 4.70 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

