Browning Steel Rough Bore HPT Chain Sprocket - PB14MCS-29-68
Part #:2766830
Catalog #:PB14MCS-29-68
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 29 | Product Type: | HPT Chain Sprocket |
| Flange (mm): | 141.2748 mm | Bushing: | MPB |
| Width (mm): | 68 mm | Bore Type: | Rough Bore |
| Pitch Diameter (mm): | 129.2352 mm | Bore (Min) (mm): | 25.4 mm |
| Material: | Steel | Belt Section: | 14M |
| Bore (Max) (mm): | 80.9752 mm | Outside Diameter (mm): | 126.4412 mm |
General Specifications
| UPC: | 662460616490 | Weight: | 19.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

