Browning Steel Rough Bore HPT Chain Sprocket - PB14MCS-30-68
Part #:2766855
Catalog #:PB14MCS-30-68
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Bushing: | MPB |
| Number of teeth: | 30 | Flange (mm): | 146.3802 mm |
| Width (mm): | 68 mm | Bore Type: | Rough Bore |
| Bore (Max) (mm): | 80.9752 mm | Bore (Min) (mm): | 25.4 mm |
| Belt Section: | 14M | Pitch Diameter (mm): | 133.6802 mm |
| Outside Diameter (mm): | 130.8862 mm | Material: | Steel |
General Specifications
| UPC: | 662460616513 | Weight: | 18.83 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 4.70 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

