Browning Steel Rough Bore HPT Chain Sprocket - PB14MCS-32-68
Part #:2766897
Catalog #:PB14MCS-32-68
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | MPB | Number of teeth: | 32 |
| Product Type: | HPT Chain Sprocket | Width (mm): | 68 mm |
| Flange (mm): | 155.5496 mm | Bore Type: | Rough Bore |
| Pitch Diameter (mm): | 142.5956 mm | Belt Section: | 14M |
| Bore (Min) (mm): | 25.4 mm | Material: | Steel |
| Outside Diameter (mm): | 139.8016 mm | Bore (Max) (mm): | 87.3252 mm |
General Specifications
| UPC: | 662460616551 | Weight: | 21.96 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 6.40 IN |
| Packaged Height: | 4.80 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

