Browning Steel Rough Bore HPT Chain Sprocket - PB14MCS-33-68
Part #:2766913
Catalog #:PB14MCS-33-68
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 33 | Flange (mm): | 164.211 mm |
| Width (mm): | 68 mm | Product Type: | HPT Chain Sprocket |
| Bushing: | MPB | Bore Type: | Rough Bore |
| Bore (Max) (mm): | 88.9 mm | Outside Diameter (mm): | 144.272 mm |
| Pitch Diameter (mm): | 147.066 mm | Material: | Steel |
| Bore (Min) (mm): | 25.4 mm | Belt Section: | 14M |
General Specifications
| UPC: | 662460616575 | Weight: | 24.59 LB |
| Packaged Length: | 7.20 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 5.40 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

