Browning Steel Rough Bore HPT Chain Sprocket - PB14MCS-34-68
Part #:2766939
Catalog #:PB14MCS-34-68
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 164.211 mm | Width (mm): | 68 mm |
| Product Type: | HPT Chain Sprocket | Bushing: | MPB |
| Number of teeth: | 34 | Bore Type: | Rough Bore |
| Bore (Max) (mm): | 88.9 mm | Outside Diameter (mm): | 148.717 mm |
| Bore (Min) (mm): | 25.4 mm | Pitch Diameter (mm): | 151.511 mm |
| Material: | Steel | Belt Section: | 14M |
General Specifications
| UPC: | 662460616599 | Weight: | 25.60 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 7.30 IN |
| Packaged Height: | 5.90 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

