Browning Steel Rough Bore HPT Chain Sprocket - PB14MCS-28-90
Part #:2767192
Catalog #:PB14MCS-28-90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 90 mm | Bushing: | MPB |
| Product Type: | HPT Chain Sprocket | Flange (mm): | 141.2748 mm |
| Number of teeth: | 28 | Bore Type: | Rough Bore |
| Bore (Min) (mm): | 38.1 mm | Belt Section: | 14M |
| Pitch Diameter (mm): | 124.7648 mm | Material: | Steel |
| Outside Diameter (mm): | 121.9708 mm | Bore (Max) (mm): | 74.6252 mm |
General Specifications
| UPC: | 662460616858 | Weight: | 20.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

