Browning Steel Rough Bore HPT Chain Sprocket - PB14MCS-29-90
Part #:2767200
Catalog #:PB14MCS-29-90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 90 mm | Bushing: | MPB |
| Number of teeth: | 29 | Flange (mm): | 141.2748 mm |
| Product Type: | HPT Chain Sprocket | Bore Type: | Rough Bore |
| Pitch Diameter (mm): | 129.2352 mm | Bore (Min) (mm): | 38.1 mm |
| Material: | Steel | Outside Diameter (mm): | 126.4412 mm |
| Belt Section: | 14M | Bore (Max) (mm): | 80.9752 mm |
General Specifications
| UPC: | 662460616865 | Weight: | 22.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

