Browning Steel Rough Bore HPT Chain Sprocket - PB14MCS-30-90
Part #:2767218
Catalog #:PB14MCS-30-90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | MPB | Width (mm): | 90 mm |
| Flange (mm): | 146.3802 mm | Number of teeth: | 30 |
| Product Type: | HPT Chain Sprocket | Bore Type: | Rough Bore |
| Belt Section: | 14M | Outside Diameter (mm): | 130.8862 mm |
| Material: | Steel | Bore (Min) (mm): | 38.1 mm |
| Bore (Max) (mm): | 80.9752 mm | Pitch Diameter (mm): | 133.6802 mm |
General Specifications
| UPC: | 662460616872 | Weight: | 24.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

