Browning Steel Rough Bore HPT Chain Sprocket - PB14MCS-31-90
Part #:2767226
Catalog #:PB14MCS-31-90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 31 | Bushing: | MPB |
| Width (mm): | 90 mm | Flange (mm): | 155.5496 mm |
| Product Type: | HPT Chain Sprocket | Bore Type: | Rough Bore |
| Pitch Diameter (mm): | 138.1506 mm | Bore (Min) (mm): | 38.1 mm |
| Material: | Steel | Belt Section: | 14M |
| Bore (Max) (mm): | 87.3252 mm | Outside Diameter (mm): | 135.3566 mm |
General Specifications
| UPC: | 662460616889 | Weight: | 25.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

