Browning Steel Rough Bore HPT Chain Sprocket - PB14MCS-32-90
Part #:2767234
Catalog #:PB14MCS-32-90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 155.5496 mm | Width (mm): | 90 mm |
| Number of teeth: | 32 | Bushing: | MPB |
| Product Type: | HPT Chain Sprocket | Bore Type: | Rough Bore |
| Outside Diameter (mm): | 139.8016 mm | Bore (Min) (mm): | 38.1 mm |
| Bore (Max) (mm): | 87.3252 mm | Material: | Steel |
| Pitch Diameter (mm): | 142.5956 mm | Belt Section: | 14M |
General Specifications
| UPC: | 662460616896 | Weight: | 27.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

