Browning Steel Rough Bore HPT Chain Sprocket - PB14MCS-33-90
Part #:2767242
Catalog #:PB14MCS-33-90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | MPB | Width (mm): | 90 mm |
| Product Type: | HPT Chain Sprocket | Flange (mm): | 164.211 mm |
| Number of teeth: | 33 | Bore Type: | Rough Bore |
| Bore (Min) (mm): | 38.1 mm | Pitch Diameter (mm): | 147.066 mm |
| Belt Section: | 14M | Bore (Max) (mm): | 88.9 mm |
| Outside Diameter (mm): | 144.272 mm | Material: | Steel |
General Specifications
| UPC: | 662460616902 | Weight: | 30.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

