Browning Steel Rough Bore HPT Chain Sprocket - PB14MCS-34-90
Part #:2767259
Catalog #:PB14MCS-34-90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 164.211 mm | Number of teeth: | 34 |
| Product Type: | HPT Chain Sprocket | Width (mm): | 90 mm |
| Bushing: | MPB | Bore Type: | Rough Bore |
| Belt Section: | 14M | Pitch Diameter (mm): | 151.511 mm |
| Outside Diameter (mm): | 148.717 mm | Material: | Steel |
| Bore (Max) (mm): | 88.9 mm | Bore (Min) (mm): | 38.1 mm |
General Specifications
| UPC: | 662460616919 | Weight: | 32.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

