Browning Steel Rough Bore HPT Chain Sprocket - PB14MCS-35-90
Part #:2767275
Catalog #:PB14MCS-35-90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Flange (mm): | 173.1264 mm |
| Number of teeth: | 35 | Width (mm): | 90 mm |
| Bushing: | MPB | Bore Type: | Rough Bore |
| Outside Diameter (mm): | 153.1874 mm | Belt Section: | 14M |
| Bore (Min) (mm): | 38.1 mm | Pitch Diameter (mm): | 155.9814 mm |
| Material: | Steel | Bore (Max) (mm): | 96.8502 mm |
General Specifications
| UPC: | 662460616933 | Weight: | 35.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

