Browning Steel Rough Bore HPT Chain Sprocket - PB14MCS-38-90
Part #:2767333
Catalog #:PB14MCS-38-90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 90 mm | Number of teeth: | 38 |
| Flange (mm): | 182.0418 mm | Bushing: | MPB |
| Product Type: | HPT Chain Sprocket | Bore Type: | Rough Bore |
| Outside Diameter (mm): | 166.5478 mm | Bore (Min) (mm): | 38.1 mm |
| Belt Section: | 14M | Pitch Diameter (mm): | 169.3418 mm |
| Bore (Max) (mm): | 104.775 mm | Material: | Steel |
General Specifications
| UPC: | 662460616995 | Weight: | 41.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

