Browning Steel Rough Bore HPT Chain Sprocket - PB14MCS-40-90
Part #:2767374
Catalog #:PB14MCS-40-90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 90 mm | Product Type: | HPT Chain Sprocket |
| Flange (mm): | 190.9572 mm | Number of teeth: | 40 |
| Bushing: | MPB | Bore Type: | Rough Bore |
| Bore (Max) (mm): | 111.125 mm | Material: | Steel |
| Belt Section: | 14M | Pitch Diameter (mm): | 178.2572 mm |
| Outside Diameter (mm): | 175.4632 mm | Bore (Min) (mm): | 38.1 mm |
General Specifications
| UPC: | 662460617039 | Weight: | 46.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

