Browning Steel Rough Bore HPT Chain Sprocket - PB14MCS-28-125
Part #:2767572
Catalog #:PB14MCS-28-125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 125 mm | Product Type: | HPT Chain Sprocket |
| Number of teeth: | 28 | Flange (mm): | 141.2748 mm |
| Bushing: | MPB | Bore Type: | Rough Bore |
| Belt Section: | 14M | Bore (Max) (mm): | 74.6252 mm |
| Outside Diameter (mm): | 121.9708 mm | Bore (Min) (mm): | 38.1 mm |
| Pitch Diameter (mm): | 124.7648 mm | Material: | Steel |
General Specifications
| UPC: | 662460617237 | Weight: | 25.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

