Browning Steel Rough Bore HPT Chain Sprocket - PB14MCS-29-125
Part #:2767580
Catalog #:PB14MCS-29-125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Bushing: | MPB |
| Flange (mm): | 141.2748 mm | Number of teeth: | 29 |
| Width (mm): | 125 mm | Bore Type: | Rough Bore |
| Bore (Min) (mm): | 38.1 mm | Outside Diameter (mm): | 126.4412 mm |
| Belt Section: | 14M | Material: | Steel |
| Bore (Max) (mm): | 80.9752 mm | Pitch Diameter (mm): | 129.2352 mm |
General Specifications
| UPC: | 662460617244 | Weight: | 27.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

