Browning Steel Rough Bore HPT Chain Sprocket - PB14MCS-31-125
Part #:2767606
Catalog #:PB14MCS-31-125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 155.5496 mm | Width (mm): | 125 mm |
| Product Type: | HPT Chain Sprocket | Number of teeth: | 31 |
| Bushing: | MPB | Bore Type: | Rough Bore |
| Bore (Min) (mm): | 38.1 mm | Material: | Steel |
| Belt Section: | 14M | Bore (Max) (mm): | 87.3252 mm |
| Outside Diameter (mm): | 135.3566 mm | Pitch Diameter (mm): | 138.1506 mm |
General Specifications
| UPC: | 662460617268 | Weight: | 32.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

