Browning Steel Rough Bore HPT Chain Sprocket - PB14MCS-33-125
Part #:2767622
Catalog #:PB14MCS-33-125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 164.211 mm | Bushing: | MPB |
| Number of teeth: | 33 | Product Type: | HPT Chain Sprocket |
| Width (mm): | 125 mm | Bore Type: | Rough Bore |
| Outside Diameter (mm): | 144.272 mm | Belt Section: | 14M |
| Pitch Diameter (mm): | 147.066 mm | Material: | Steel |
| Bore (Min) (mm): | 38.1 mm | Bore (Max) (mm): | 88.9 mm |
General Specifications
| UPC: | 662460617282 | Weight: | 37.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

