Browning Steel Rough Bore HPT Chain Sprocket - PB14MCS-37-125
Part #:2767663
Catalog #:PB14MCS-37-125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 37 | Flange (mm): | 182.0418 mm |
| Bushing: | MPB | Product Type: | HPT Chain Sprocket |
| Width (mm): | 125 mm | Bore Type: | Rough Bore |
| Material: | Steel | Bore (Min) (mm): | 38.1 mm |
| Belt Section: | 14M | Pitch Diameter (mm): | 164.8968 mm |
| Bore (Max) (mm): | 104.775 mm | Outside Diameter (mm): | 162.1028 mm |
General Specifications
| UPC: | 662460617329 | Weight: | 49.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

