Browning Steel Rough Bore HPT Chain Sprocket - PB14MCS-38-125
Part #:2767671
Catalog #:PB14MCS-38-125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Bushing: | MPB |
| Width (mm): | 125 mm | Number of teeth: | 38 |
| Flange (mm): | 182.0418 mm | Bore Type: | Rough Bore |
| Bore (Min) (mm): | 38.1 mm | Outside Diameter (mm): | 166.5478 mm |
| Material: | Steel | Bore (Max) (mm): | 104.775 mm |
| Belt Section: | 14M | Pitch Diameter (mm): | 169.3418 mm |
General Specifications
| UPC: | 662460617336 | Weight: | 51.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

