Browning Steel Rough Bore HPT Chain Sprocket - PB14MCS-39-125
Part #:2767689
Catalog #:PB14MCS-39-125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | MPB | Number of teeth: | 39 |
| Flange (mm): | 190.9572 mm | Width (mm): | 125 mm |
| Product Type: | HPT Chain Sprocket | Bore Type: | Rough Bore |
| Outside Diameter (mm): | 170.9928 mm | Pitch Diameter (mm): | 173.7868 mm |
| Bore (Max) (mm): | 111.125 mm | Belt Section: | 14M |
| Bore (Min) (mm): | 38.1 mm | Material: | Steel |
General Specifications
| UPC: | 662460617343 | Weight: | 54.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

