Browning Steel Rough Bore HPT Chain Sprocket - PB14MCS-40-125
Part #:2767697
Catalog #:PB14MCS-40-125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 40 | Product Type: | HPT Chain Sprocket |
| Flange (mm): | 190.9572 mm | Width (mm): | 125 mm |
| Bushing: | MPB | Bore Type: | Rough Bore |
| Material: | Steel | Outside Diameter (mm): | 175.4632 mm |
| Bore (Max) (mm): | 111.125 mm | Belt Section: | 14M |
| Bore (Min) (mm): | 38.1 mm | Pitch Diameter (mm): | 178.2572 mm |
General Specifications
| UPC: | 662460617350 | Weight: | 57.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

