Browning Steel Rough Bore HPT Chain Sprocket - PB14MCS-43-125
Part #:2767705
Catalog #:PB14MCS-43-125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 43 | Product Type: | HPT Chain Sprocket |
| Flange (mm): | 213.233 mm | Bushing: | MPB |
| Width (mm): | 125 mm | Bore Type: | Rough Bore |
| Bore (Max) (mm): | 122.2502 mm | Material: | Steel |
| Bore (Min) (mm): | 38.1 mm | Pitch Diameter (mm): | 191.6176 mm |
| Outside Diameter (mm): | 188.8236 mm | Belt Section: | 14M |
General Specifications
| UPC: | 662460617367 | Weight: | 68.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

