Browning Steel Rough Bore HPT Chain Sprocket - PB14MCS-45-125
Part #:2767713
Catalog #:PB14MCS-45-125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 125 mm | Number of teeth: | 45 |
| Product Type: | HPT Chain Sprocket | Bushing: | MPB |
| Flange (mm): | 213.233 mm | Bore Type: | Rough Bore |
| Bore (Min) (mm): | 38.1 mm | Bore (Max) (mm): | 127 mm |
| Pitch Diameter (mm): | 200.533 mm | Belt Section: | 14M |
| Material: | Steel | Outside Diameter (mm): | 197.739 mm |
General Specifications
| UPC: | 662460617374 | Weight: | 75.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

