Browning Steel Bushed Bore HPT Sprocket - B248M20TL
Part #:2762482
Catalog #:B248M20TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 70.0024 mm | Width (mm): | 20 mm |
| Number of teeth: | 24 | Bushing: | 1108 |
| Product Type: | HPT Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Material: | Steel |
| Pitch Diameter (mm): | 61.1124 mm | Belt Section: | 8M |
| Bore (Max) (mm): | 28.575 mm | Outside Diameter (mm): | 59.7408 mm |
| Bore (Min) (mm): | 12.7 mm |
General Specifications
| UPC: | 662460609430 | Weight: | 0.80 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

