Browning Steel Bushed Bore HPT Sprocket - B258M20TL
Part #:2762490
Catalog #:B258M20TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 75.0062 mm | Product Type: | HPT Sprocket |
| Width (mm): | 20 mm | Bushing: | 1108 |
| Number of teeth: | 25 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Min) (mm): | 12.7 mm |
| Belt Section: | 8M | Bore (Max) (mm): | 28.575 mm |
| Outside Diameter (mm): | 62.3062 mm | Pitch Diameter (mm): | 63.6778 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460609447 | Weight: | 0.90 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

