Browning Steel Bushed Bore HPT Sprocket - B268M20TL
Part #:2762508
Catalog #:B268M20TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 20 mm | Number of teeth: | 26 |
| Flange (mm): | 75.0062 mm | Product Type: | HPT Sprocket |
| Bushing: | 1108 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Belt Section: | 8M |
| Pitch Diameter (mm): | 66.2178 mm | Outside Diameter (mm): | 64.8462 mm |
| Bore (Min) (mm): | 12.7 mm | Material: | Steel |
| Bore (Max) (mm): | 28.575 mm |
General Specifications
| UPC: | 662460609454 | Weight: | 1.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

