Browning Steel Bushed Bore HPT Sprocket - B278M20TL
Part #:2762516
Catalog #:B278M20TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 27 | Width (mm): | 20 mm |
| Bushing: | 1108 | Product Type: | HPT Sprocket |
| Flange (mm): | 80.01 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Material: | Steel |
| Bore (Max) (mm): | 28.575 mm | Belt Section: | 8M |
| Outside Diameter (mm): | 67.3862 mm | Bore (Min) (mm): | 12.7 mm |
| Pitch Diameter (mm): | 68.7578 mm |
General Specifications
| UPC: | 662460609461 | Weight: | 1.10 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

