Browning Steel Bushed Bore HPT Sprocket - B298M20TL
Part #:2762532
Catalog #:B298M20TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 84.9884 mm | Bushing: | 1108 |
| Number of teeth: | 29 | Product Type: | HPT Sprocket |
| Width (mm): | 20 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Outside Diameter (mm): | 72.4916 mm |
| Bore (Max) (mm): | 28.575 mm | Pitch Diameter (mm): | 73.8632 mm |
| Bore (Min) (mm): | 12.7 mm | Material: | Steel |
| Belt Section: | 8M |
General Specifications
| UPC: | 662460609485 | Weight: | 1.30 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

