Browning Steel Bushed Bore HPT Sprocket - B308M20TL
Part #:2762540
Catalog #:B308M20TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 84.9884 mm | Product Type: | HPT Sprocket |
| Width (mm): | 20 mm | Bushing: | 1210 |
| Number of teeth: | 30 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Max) (mm): | 31.75 mm |
| Pitch Diameter (mm): | 76.4032 mm | Belt Section: | 8M |
| Material: | Steel | Outside Diameter (mm): | 75.0316 mm |
| Bore (Min) (mm): | 12.7 mm |
General Specifications
| UPC: | 662460609492 | Weight: | 1.20 LB |
| Packaged Length: | 3.75 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

