Browning Steel Bushed Bore HPT Sprocket - B348M20TL
Part #:2762581
Catalog #:B348M20TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Sprocket | Bushing: | 1610 |
| Number of teeth: | 34 | Flange (mm): | 97.0026 mm |
| Width (mm): | 20 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Min) (mm): | 12.7 mm |
| Outside Diameter (mm): | 85.217 mm | Bore (Max) (mm): | 41.275 mm |
| Pitch Diameter (mm): | 86.5886 mm | Material: | Steel |
| Belt Section: | 8M |
General Specifications
| UPC: | 662460609539 | Weight: | 1.37 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.30 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

