Browning Steel Bushed Bore HPT Sprocket - B358M20TL
Part #:2762599
Catalog #:B358M20TL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 35 | Width (mm): | 20 mm |
| Bushing: | 1610 | Product Type: | HPT Sprocket |
| Flange (mm): | 100.0252 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Outside Diameter (mm): | 87.757 mm |
| Material: | Steel | Bore (Min) (mm): | 12.7 mm |
| Bore (Max) (mm): | 41.275 mm | Belt Section: | 8M |
| Pitch Diameter (mm): | 89.1286 mm |
General Specifications
| UPC: | 662460609546 | Weight: | 1.55 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

